TLE9869 EVALKIT
TLE9869 EVALKIT is designed to provide a simple tool for getting familiar with TLE9869
The TLE9869 EvalKit offers complete evaluation of all functions and peripherals of the TLE9869QXA20 and allows direct connection to a DC motor via MOSFETS in an H- Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
This evaluation kit uses the super set device TLE9869QXA20 and can therefore be used for the evaluation of all devices within the product family TLE986x.
Summary of Features
- 2-Phase N-MOS Bridge
- Single Shunt in GND path
- Integrated LIN (inside device)
- Virtual ComPort via J-Link
- Debug LEDs
- Onboard Segger J-Link Debugger
Automotive Motor Control – Understandable
Welcome to our new training series “Automotive Motor Control - Understandable”. This series is aimed at all those who have something to do with electric motors and motor control in Automotive or want to get a first overview. The topics covered within the training have furthermore been tailored to auxiliary units such as pumps and fans.